SLUUDA5 June 2025 TPS4812-Q1
The TPS4812Q1EVM evaluation board enables evaluation of TPS48120-Q1 driver. The input power is applied between connectors J1 and J4 while J2 and J3 provide an output connection to the load. Refer to the schematic in Figure 4-1 and EVM test setup in Figure 3-1.
D8 provides the fault indication output for charge pump UVLO, MAIN FET short-circuit fault, I2t timer trigger, NTC based external FET overtemperature fault.
| Part Number | EVM Function | Vin Range | Vin UVLO | ENABLE (EN/UVLO) | Short Circuit Protection | Features | |
|---|---|---|---|---|---|---|---|
| Low Setting | Hi Setting | ||||||
| TPS4812Q1EVM | Smart high side driver with reverse polarity protection, short-circuit protection and diagnostics | 24V–54V | 24V | Active high | 16A | 36A | High Side Sensing Bi-directional current monitoring Low Power Mode I2t Overcurrent and Short-circuit protection with auto-retry/ latch response |