SLUUDA5 June 2025 TPS4812-Q1
Table 2-2 lists the TPS48120Q1EVM Evaluation Board input and output connector functionality. Table 2-3 and Table 2-4 describe the test point availability and the jumper functionality.
| Connector | Label | Description |
|---|---|---|
| T1 | VIN | Power input connector to the positive rail of the input power supply |
| T4 | PGND | Ground connection for the power supply |
| T2 | VOUT | Power output connector to the positive side of the load |
| T3 | PGND | Ground connection for the load |
| Test Points | Label | Description |
|---|---|---|
| TP1 | VIN | Input power supply to the EVM |
| TP2 | VOUT | Output from the EVM |
| TP3 | EN/UVLO | Enable control (Active high) and undervoltage input |
| TP4 | GATE | GATE of the external Main MOSFET |
| TP5 | G2 | GATE of the charging MOSFET |
| TP6 | TP6 | Voltage sense node for FET diagnosis |
| TP7 | INP1 | Control input of external discharge FET |
| TP8 | INP2 | Control input of external charge FET |
| TP9 | SCP_TEST | Internal short circuit comparator (SCP) diagnosis input. |
| TP10 | INP1/ | Inversion of control input for external discharge FET |
| TP11 | INP2/ | Inversion of control input external charge FET |
| TP12 | TMR | Fault timer voltage |
| TP13 | VAUX | Auxiliary supply to bias the LEDs |
| TP14 | RS+ | Positive terminal of current sense input |
| TP15 | RS- | Negative terminal of current sense input |
| TP16, TP17 | PGND | Power Ground |
| TP18 | GND | Ground |
| TP19 | FLT | Fault output |
| Jumper | Label | Description |
|---|---|---|
J5 | LPM/ | 1-2 position forces the device to low power mode |
| J6 | I_DIR | Monitor to determine I_DIR output. Asserts low when current flows in reverse direction. 1-2 Position drives signal to ground |
| J7 | TMR | Retry behavior selection. 1-2 Position sets 1.2 s delay. 3-4 Position sets 12 s delay. 5-6 Position sets the controller in Latch-off mode. |
| J8 | I2T | I2T Level selection. 1-2 Position sets 330ms. 3-4 Position sets 1s. |
| J9 | IOC | Overcurrent protection selection. 1-2 Position sets limit to 16A. 2-3 Position sets limit to 36A. |
J10 | Ground diode bypass. | |
| D8 (RED – LED) | D8 | Fault indicator. LED turns ON for NTC based external FET overtemperature, short-circuit fault, I2T, charge pump UVLO. |