SLUUDA5 June 2025
The TPS4812Q1EVM allows reference circuit evaluation of TI's TPS4812-Q1 smart high-side driver. The TPS4812-Q1 is a 3.5V to 95V smart high-side controller and has two strong 2A gate drivers with separate control inputs allowing multiple configurations including a low power path mode, with auto load wake-up options. The TPS4812-Q1 provides bi-directional current monitoring and adjustable I2t based overcurrent and short circuit protection with configurable auto-retry and latch-off fault behavior.