SLUUDG7 December   2025 MSPM33C321A , MSPM33C321A-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview of Security Functionality
    1. 1.1 Terminology
  5. 2Secure Execution Environment
    1. 2.1 TrustZone
      1. 2.1.1 Implementation Defined Attribution Unit
      2. 2.1.2 Security Attribution Unit
      3. 2.1.3 TrustZone software development
    2. 2.2 Memory Protection Unit
      1. 2.2.1 TrustZone and MPU
    3. 2.3 Global Security Controller
      1. 2.3.1 GSC Memory configuration
        1. 2.3.1.1 Security Exceptions through the GSC & SAU
        2. 2.3.1.2 Priviledge exceptions with GSC & MPU
  6. 3Security Modules
    1. 3.1 AES
      1. 3.1.1 AES Overview
      2. 3.1.2 AES Usage
        1. 3.1.2.1 Configuration
        2. 3.1.2.2 Setup
        3. 3.1.2.3 Operation
    2. 3.2 Keystore
      1. 3.2.1 Overview
      2. 3.2.2 Keystore Usage
        1. 3.2.2.1 Configuration
        2. 3.2.2.2 Setup
        3. 3.2.2.3 Operation
    3. 3.3 SHA2
      1. 3.3.1 SHA Introduction
        1. 3.3.1.1 SHA features
      2. 3.3.2 SHA Performance
      3. 3.3.3 SHA Usage
        1. 3.3.3.1 Configuration
        2. 3.3.3.2 Setup
        3. 3.3.3.3 Operation
    4. 3.4 PKA
      1. 3.4.1 PKA Introduction
        1. 3.4.1.1 PKA features
      2. 3.4.2 PKA Usage
        1. 3.4.2.1 Configuration
        2. 3.4.2.2 Setup
        3. 3.4.2.3 Operation
    5. 3.5 PQC
      1. 3.5.1 ML-DSA
        1. 3.5.1.1 ML-DSA Introduction
        2. 3.5.1.2 ML-DSA Usage
          1. 3.5.1.2.1 Configuration
          2. 3.5.1.2.2 Setup
          3. 3.5.1.2.3 Operation
  7. 4Revision History

Global Security Controller

The Global Security Controller (GSC) is a unique peripheral to MSP and adds an extra layer of security on top of the TrustZone® architecture. The GSC configures both secure and privilege attributes for peripherals, flash, and SRAM. This allows the programmer to use one IP to protect all of their resources and protects against non-secure peripherals accessing secure regions of memory. One example of this would be a non-secure DMA reading secure memory. The GSC allows the programmer to protect against these attacks by throwing faults when a non-secure DMA attempts to access a secure region of memory. For more detailed information on the GSC please see the global security controller chapter of the MSPM33C3-Series 160MHz Microcontrollers Technical Reference Manual .