SLUUDG7A December 2025 – November 2026 MSPM33C321A , MSPM33C321A-Q1
The TrustZone® architecture is enabled through the Arm® Cortex®-M33. TrustZone® allows the programmer to partition sections of memory as secure and non-secure allowing the programmer to restrict sections of memory from unauthorized users. Additionally the MSPM33C devices include a global security controller (GSC) which provides additional security outside of the CPU subsystem (CPUSS). This prevents external peripherals, such as the DMA, from accessing secure regions of memory from an unsecure processor state.