SLUUDG7A December 2025 – November 2026 MSPM33C321A , MSPM33C321A-Q1
In the MSPM33C devices an memory protection unit (MPU) is present in the CPUSS. The MPU allows the programmer to define regions of memory as privileged and unprivileged . This acts similar to how the SAU defines regions as secure and non-secure. The key difference is privileged mode changes based on if the device is in thread or handler mode.
Out of reset the device is in thread mode and goes to handler mode if an exception is issued by the processor or peripherals. Exceptions will always be in privilege mode and thread mode the MPU can be used to determine the privilege level. Please see MSPM33C3-Series 160MHz Microcontrollers Technical Reference Manual for more details.