SLUUDJ2
May 2026
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
General Usage Information
3
Implementation Results
3.1
Test Setup Diagrams
3.1.1
S-Parameter Test Setup
3.1.2
Noise Figure Test Setup
3.1.3
Two-Tone OIP3 Test Setup
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layers
4.2.1
Stack-Up and Material
4.3
TRF0108SP/SEP-EVM Bill of Material
5
Additional Information
5.1
Trademarks
6
Related Documentation
6
Related Documentation
For related documentation, see the following:
Texas Instruments,
TRF0108-SP Radiation-Hardness-Assured (RHA), DC to 12GHz Bandwidth, Differential-to-Single-Ended RF Amplifier
datasheet
Texas Instruments,
TRF0108-SEP Radiation-Tolerant, DC to 12GHz Bandwidth, Differential-to-Single-Ended RF Amplifier
datasheet