SLUUDJ2 May 2026
The TRF0108-SP and TRF0108-SEP are very high performance, differential-to-single-ended (D2S) RF amplifiers. The devices are an excellent choice for applications that require a D2S conversion when driven by a digital-to-analog converter (DAC) such as the high-performance DAC39RF10 (-SP/-SEP) or AFE7950-SP.
See related documentation for detailed device information.