SLUUDJ2 May 2026
| Connector | Parameter | Value |
|---|---|---|
J2 | J2.1 VDD J2.2 AVSS | VDD = 5V AVSS = GND |
J4 | J4.1 AVSS J4.2 SCL | J4.2 SCL connects to pin 8 (GND) of the device. For best performance, short AVSS (J4.1) and SCL (J4.2) using a user-provided jumper. |
J5 | J5.1 GND J5.2 AVSS | Short AVSS (J5.2) and GND (J5.1) |
J13 | J13.1 PD_Voltage J13.2 PD J13.3 AVSS | Short PD (J13.2) and PD_Voltage (J13.1) to power down the device Short PD (J13.2) and AVSS (= GND, J13.3) to enable the device |
J18 | RF Output | See related documentation |
J19 | RF Input INP | |
J20 | RF Input INM | See related documentation |