SLVAEX0 October   2020 TPS1H000-Q1 , TPS1H100-Q1 , TPS1H200A-Q1 , TPS1HA08-Q1 , TPS1HB16-Q1 , TPS1HB50-Q1 , TPS2HB16-Q1 , TPS2HB50-Q1 , TPS4H000-Q1 , TPS4H160-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Normal Operation Diagnostics
    1. 2.1 Configuring Diagnostics With SEL/SELx Pin
      1. 2.1.1 Diagnostics Select Pin: SEL1
      2. 2.1.2 Diagnostics Select Pin: SELx
    2. 2.2 Operating Current Measurements Using the SNS/CS Pin
      1. 2.2.1 Internal/External Factor: Load Current Through Device
      2. 2.2.2 External Factor: Analog-to-Digital Converter (ADC)
      3. 2.2.3 External Factor: Probe Ground Termination
      4. 2.2.4 External Factor: Component Tolerances
    3. 2.3 Device Temperature on the Sense (SNS) Pin
  5. 3Fault State Diagnostics
    1. 3.1 Fault Behavior Configurations: Latch/THER/Delay Pin
      1. 3.1.1 Latch Pin
      2. 3.1.2 THER Pin
      3. 3.1.3 Delay Pin
    2. 3.2 Open Load Fault
    3. 3.3 Short to Battery Fault
    4. 3.4 Thermal Shutdown
    5. 3.5 Loss of Ground or Power Supply
    6. 3.6 Summary
  6. 4References

Trademarks

All trademarks are the property of their respective owners.