SLVAFR8 January   2025 TPS1685 , TPS1689 , TPS25984 , TPS25984B , TPS25985 , TPS25990

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Over-Current Response of Conventional eFuse Devices
  6. 3Challenges with Current Limit Functionality
  7. 4Proposed Design Using TI's High-Current eFuses
    1. 4.1 Steady-State Over-Current Protection in TPS25984, TPS25985, TPS25990, and TPS1685 eFuses
    2. 4.2 Design Guideline
  8. 5Thermal Performance with Continual Transient Load Current
  9. 6System Level Advantages with TI's eFuse Design
    1. 6.1 Lower Number of eFuses to be Connected in Parallel
    2. 6.2 Reduced PSU Size
  10. 7Summary
  11. 8References

Trademarks

Intel® is a registered trademark of Intel Corporation.

All trademarks are the property of their respective owners.