SLVAFW3B March 2025 – October 2025 AM62L , TPS65214
The Power Delivery Network (PDN) described in this section offers a power design optimized for smaller BOM size and lower cost. The design uses a single 3.5mm × 3.5mm Power Management IC (PMIC) to supply all the SoC power domains. Alternatively, discrete components can be used to implement the power design. Figure 3-1 shows the PMIC implementation. This PDNs can be used for applications not using RTC only and RTC + IO + DDR low power modes.
Highlights:
Figure 3-2 shows the digital connections between SoC and PMIC for PDN#1. This image also shows the digital pins that require external pull-up resistors. The PMIC enable pin (EN/PB/VSENSE) can be driven with the power-good signal of the pre-regulator. Alternatively, this signal can be pulled up to PMIC_VSYS if the pre-regulator does not integrate a power-good signal. The PMIC nRSTOUT drives the RTC power-on reset (RTC_PORz) and SoC main reset (PORz). This is allowed when not supporting RTC only and RTC + IO + DDR low power modes. The PMIC_LPM_EN0 drives the PMIC MODE/STBY pin to switch the DCDC switching mode from forced-PWM to auto-PFM and to improve power efficiency during DeepSleep and Standby/OS Idle low power modes. This is optional and require the PMIC MODE/STBY pin to be configured as "MODE".