SLVAFW3B March 2025 – October 2025 AM62L , TPS65214
The AM62L offers the following low power modes: RTC only, RTC + IO + DDR, DeepSleep and Standby. Refer to the Power section of the AM62L Technical Reference Manual for a detailed description of each low power mode and the supported wakeup sources. At a high level, during RTC only the RTC rails (VDDS_RTC / VDD_RTC) stay ON and the remaining power rails are turned-off. During RTC + IO + DDR the main CORE (VDD_CORE) and the 1.8V analog (VDDA) are turned-off while the remaining rails stay-ON. In contrast, when supporting DeepSleep and Standby all the external power rails stay ON. Table 3-1 shows three PDNs for different power optimization to power AM62L+LPDDR4 based on the required low power modes. This table also includes a PDN for a supply implementation with DDR4.
For applications not using low power modes: PDN#1 is recommended if the total 3.3V IO current is lower than 500mA. If total 3.3V IO current is higher than 500mA, PDN#2 is recommended.
| Power Supply Optimization | Memory | Supported Low Power Modes | |||
|---|---|---|---|---|---|
| RTC only | RTC + IO + DDR | DeepSleep | Standby | ||
| Lowest BOM size, cost (PDN#1) (1) | LPDDR4 | ✓ | ✓ | ||
| Lowest Suspend Power (PDN#2)(2) | LPDDR4 | ✓ | ✓ | ✓ | |
| Fully Flexible Design (PDN#3)(2) | LPDDR4 | ✓ | ✓ | ✓ | ✓ |
| Supply diagram for DDR4 (PDN#4)(3) | DDR4 | ✓ | ✓ | ✓ | ✓ |