SLVAFW3B March 2025 – October 2025 AM62L , TPS65214
Figure 5-1 shows the power-down sequencing using the TPS6521401 OTP configuration as a reference. This power-down sequence do not cover the SoC sequencing from Active to Low Power Modes. The diagram only represents the power-down sequence when an OFF request is sent to the PMIC by hardware (pulling the enable pin low) or by software (I2C OFF request). Refer to the AM62L data sheet for a detailed sequencing waveforms and requirements.