SLVAFX6 February 2026 TPS61287
Figure 2-4 to Figure 2-9 show the waveforms of switching node and inductor current at different input voltages under no-load and full-load conditions. SW is used as the synchronization signal and phase shift is about 50% of the switching period. The waveforms shows improved switching phase shift and current balance.