SLVAFX6 February 2026 TPS61287
Figure 2-16 shows the efficiency curves of loads from 0.1A to 6A under different input voltages at 18V output.
The highest efficiency reaches 94.5% at 4.2V input and 18V 3A output.