SLVAFX6 February   2026 TPS61287

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Introduction of TPS61287
    2. 1.2 Design with the Paralleled TPS61287
    3. 1.3 Synchronization Function
    4. 1.4 Phase Delay Details
  5. 2Bench Performance of TPS61287 in Parallel
    1. 2.1 Thermal Performance
    2. 2.2 Switching Waveform
    3. 2.3 Ripple Waveform
    4. 2.4 Efficiency
  6. 3Summary
  7. 4References

Ripple Waveform

The waveforms of output AC ripples are shown in this section. Figure 2-10 and Figure 2-11 shows the output ripple waveforms with different input voltage with synchronization functions. The output voltage ripple is within 200mV.

Figure 2-12 to Figure 2-15 show the output ripple AC ripples of two TPS61287 devices in parallel without using the synchronization function. The switching moments of the two devices cannot be simultaneous, causing the peak-to-peak values ​​of the inductor current to overlap, which increases the output voltage ripple and beating frequency. The output voltage ripple reaches 400mV.

 Output Voltage Ripple and Inductor Current with Synchronization
                        Function

VIN = 3.3V VOUT = 18V IOUT = 6A

Figure 2-10 Output Voltage Ripple and Inductor Current with Synchronization Function
 Output Voltage Ripple and Inductor Current without Synchronization
                        FunctionFigure 2-12 Output Voltage Ripple and Inductor Current without Synchronization Function
 Output Voltage Ripple and Inductor Current without Synchronization
                        FunctionFigure 2-14 Output Voltage Ripple and Inductor Current without Synchronization Function
 Output Voltage Ripple and Inductor Current with Synchronization
                        FunctionFigure 2-11 Output Voltage Ripple and Inductor Current with Synchronization Function
 Output Voltage Ripple and Inductor Current without Synchronization Function
                        Zoom inFigure 2-13 Output Voltage Ripple and Inductor Current without Synchronization Function Zoom in
 Output Voltage Ripple and Inductor Current without Synchronization Function
                        Zoom inFigure 2-15 Output Voltage Ripple and Inductor Current without Synchronization Function Zoom in