SLVAG18 April 2025 TPSI3100 , TPSI3100-Q1
Select RLIM to limit diode forward current. Given the example HV diode I-V curve in Figure 3-2, selecting 54.9kΩ would limit VF to 0.7V. Please keep in mind that the TPSI3100 family has 25mW available for powering auxiliary circuitry, RLIM = 54.9kΩ consumes up to 5.26mW.
| PARAMETER | VALUE |
|---|---|
| VCE (DESAT) | 7.5V |
| VF (DIODE) | 0.7V |
| VREF+ | 1.23V |
| RLIM | 54.9kΩ |