SLVK199 August 2025 TPS7H3024-SP
During SEB/SEGR testing, the device was tested at room temperature. The same test conditions, in terms of biasing and voltage levels, apply for SEB/SEGR as was used during the SEL testing. In the case of the SEB/SEGR the device was tested in the following state machine states:
For more configuration information, please refer to Table 6-1.
The results for twelve runs across six devices for SEBX are shown in Table 8-3. Over all eight runs (four enabled and four disabled) none of the four units exhibited any SEB/SEGR failures, indicating the TPS7H3024-SP is SEB/SEGR free at 75 MeV·cm2/mg. Typical VIN current vs time plots for SEB/SEGR on and off runs are shown in Figure 7-5 and Figure 7-6. Typical VPULL_UPx current vs time plots for SEB/SEGR on and off runs are shown in Figure 7-3 through Figure 7-6.
| RUN # | UNIT # | FACILITY | ION | LETEFF (MeV·cm2/mg) | FLUX (ions/(cm2·s)) | FLUENCE (ions/cm2) | ON/OFF STATUS | SEB EVENT? |
|---|---|---|---|---|---|---|---|---|
5 | 1 | TAMU | 165Ho | 75 | 5.70 × 104 | 1.00 × 107 | On | No |
6 | 1 | TAMU | 165Ho | 75 | 5.21 × 104 | 1.00 × 107 | Off | No |
7 | 2 | TAMU | 165Ho | 75 | 5.55 × 104 | 1.00 × 107 | On | No |
8 | 2 | TAMU | 165Ho | 75 | 5.26 × 104 | 1.00 × 107 | Off | No |
9 | 3 | TAMU | 165Ho | 75 | 5.76 × 104 | 1.00 × 107 | On | No |
10 | 3 | TAMU | 165Ho | 75 | 5.86 × 104 | 1.00 × 107 | Off | No |
11 | 4 | TAMU | 165Ho | 75 | 5.95 × 104 | 1.00 × 107 | On | No |
12 | 4 | TAMU | 165Ho | 75 | 5.63 × 104 | 1.00 × 107 | Off | No |
21 | 7 | KSEE | 169Tm | 75.1 | 1.05 × 105 | 1.00 × 107 | On | No |
22 | 7 | KSEE | 169Tm | 75.1 | 1.04 × 105 | 1.00 × 107 | Off | No |
23 | 8 | KSEE | 169Tm | 75.1 | 9.98 × 104 | 1.00 × 107 | On | No |
24 | 8 | KSEE | 169Tm | 75.1 | 9.44 × 104 | 1.00 × 107 | Off | No |
Using the MFTF method described in Single-Event Effects (SEE) Confidence Interval Calculations application report, the upper-bound cross-section (using a 95% confidence level) is calculated as:
σSEB ≤ 3.07 × 10–8 cm2/device for LETEFF = 75 MeV·cm2/mg and T = 25°C.