SLVK225 August   2025 TPS7H5020-SEP

 

  1.   1
  2.   2
  3.   Trademarks
  4. Introduction
  5. Single-Event Effects (SEE)
  6. Device and Test Board Information
  7. Irradiation Facility and Setup
  8. LETEFF and Range Calculation
  9. Test Setup and Procedures
  10. Destructive Single-Event Effects (DSEE)
    1. 7.1 Single-Event Latch-up (SEL) Results
    2. 7.2 Single-Event Burnout (SEB) and Single-Event Gate Rupture (SEGR) Results
  11. Single-Event Transients (SET)
  12. Event Rate Calculations
  13. 10Summary
  14.   A References

Abstract

The purpose of this study is to characterize the single-event effects (SEE) performance due to heavy-ion irradiation of the TPS7H5020-SEP. Heavy-ions with LETEFF of 48 MeV×cm2/mg were used to irradiate 6 pre-production devices. Flux of 9.14 × 104 to 1.26 × 105 ions/(cm2×s) and fluence of ≈107 ions/cm2 per run were used for the characterization. The results demonstrated that the TPS7H5020-SEP is SEL-free up to 48 MeV·cm2/mg at T = 125°C and SEB/SEGR free up to 48 MeV·cm2/mg at T = 25°C. SET transients performance for output pulse-width excursions ≥ |20%| from the nominal pulse-width in an open-loop configuration are discussed.