SLVS841G November 2008 – October 2026 TPS2552 , TPS2552-1 , TPS2553 , TPS2553-1
PRODUCTION DATA
| Device | Enable | Overcurrent Fault Response | Quick Output Discharge (QOD) | Product Safety Certifications | ||
|---|---|---|---|---|---|---|
| Certified RILIM Range | UL Certifications (Issuance Year) | Eurofins MET Certifications (Issuance Year) | ||||
| TPS2552DxVx | Active low | Auto retry | No | 20kΩ to 210kΩ |
UL Recognized UL 2367 Reference: E169910-20090213 CB Certified IEC 62368-1 |
CB Certified (2023) IEC 62368-1:2018 Reference: US-2406-MET EN 124880M0A0 |
| TPS2552DxVx-1 | Active low | Latch off | No | |||
| TPS2553DxVx | Active high | Auto retry | No | |||
| TPS2553DxVx-1 | Active high | Latch off | No | |||
| TPS25530DxVx-1 (1) | Active high | Latch off | Yes | 10kΩ to 210kΩ | N/A | |