11 Revision History
Changes from Revision F (August 2016) to Revision G (October 2026)
- Updated the numbering format for tables, figures, and cross-references throughout the documentGo
- Added 100mΩ high-side MOSFET (DRV package) to featuresGo
- Added TPS25530-1 throughout documentGo
- Added Table 4-1Go
- Added add 0 to part number for QOD versionGo
- Changed FAULT assertion or de-assertion due to
overcurrent condition minimum from 2ms to 3msGo
- Changed FAULT assertion or de-assertion due to
overcurrent condition maximum from 10ms to 11msGo
- Changed FAULT assertion or de-assertion due to
reverse-voltage condition maximum from 6ms to 7msGo
- Changed supply current IIN_on RILIM = 20kΩ maximum
from 140µA to 150µAGo
- Changed supply current IIN_on RILIM = 210kΩ maximum
from 120µA to 130µAGo
- Changed junction temperature 135°C description from typical to
minimumGo
- Added Quick Output Discharge sectionGo
Changes from Revision E (February 2012) to Revision F (August 2016)
- Added ESD Rating table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
- Changed 1300mA to 1700mA in the adjustable current limit bullet under the Features sectionGo
- Changed from 1.2A to 1.5AGo