SLVS841G November 2008 – October 2026 TPS2552 , TPS2552-1 , TPS2553 , TPS2553-1
PRODUCTION DATA
The TPS255x and TPS255x-1 power-distribution switches are intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered and provide up to 1.5A of continuous load current. These devices offer a programmable current-limit threshold from 75mA to 1.7A (typical) through an external resistor. Current-limit accuracy as tight as ±6% can be achieved at the higher current-limit settings. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.
TPS255x devices limit the output current to a safe level by using a constant-current mode when the output load exceeds the current-limit threshold. TPS255x-1 devices provide circuit breaker functionality by latching off the power switch during overcurrent or reverse-voltage situations. An internal reverse-voltage comparator disables the power-switch when the output voltage is driven higher than the input to protect devices on the input side of the switch. The FAULT output asserts low during overcurrent and reverse-voltage conditions.
The TPS25530-1 devices have an integrated quick output discharge path when the switch is turned off, pulling the output down to ground. The current limit range is also extended to 2.64A (typical) with the 10kΩ ILIM setting for this device.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| TPS2552 | SOT-23 (6) | 2.90mm × 1.60mm |
| WSON (6) | 2.00mm × 2.00mm | |
| TPS2553 | SOT-23 (6) | 2.90mm × 1.60mm |
| WSON (6) | 2.00mm × 2.00mm |