TPS2553-1
0.075-1.7A adj. ILIMIT, 2.5-6.5V, 85mΩ USB power switch, active-high, latch-off, reverse blocking
TPS2553-1
- Up to 1.5-A Maximum Load Current
- ±6% Current-Limit Accuracy at 1.7 A (Typical)
- Meets USB Current-Limiting Requirements
- Backwards Compatible With TPS2550 and TPS2551
- Adjustable Current Limit: 75 mA to 1700 mA (Typical)
- Constant-Current (TPS255x) and Latch-Off (TPS255x-1) Versions
- Fast Overcurrent Response - 2 µs (Typical)
- 85-mΩ High-Side MOSFET (DBV Package)
- Reverse Input-Output Voltage Protection
- Operating Range: 2.5 V to 6.5 V
- Built-In Soft Start
- 15-kV ESD Protection per IEC 61000-4-2 (With External Capacitance)
- UL Listed – File No. E169910 and NEMKO IEC60950-1-am1 ed2.0
- See the TI Switch Portfolio
The TPS255x and TPS255x-1 power-distribution switches are intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered and provide up to 1.5 A of continuous load current. These devices offer a programmable current-limit threshold between 75 mA and 1.7 A (typical) through an external resistor. Current-limit accuracy as tight as ±6% can be achieved at the higher current-limit settings. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.
TPS255x devices limit the output current to a safe level by using a constant-current mode when the output load exceeds the current-limit threshold. TPS255x-1 devices provide circuit breaker functionality by latching off the power switch during overcurrent or reverse-voltage situations. An internal reverse-voltage comparator disables the power-switch when the output voltage is driven higher than the input to protect devices on the input side of the switch. The FAULT output asserts low during overcurrent and reverse-voltage conditions.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TPS255xx Precision Adjustable Current-Limited Power-Distribution Switches datasheet (Rev. F) | PDF | HTML | 15 Aug 2014 |
| Certificate | TPS255x UL 2367 Certificate of Compliance E169910-20090213 | 25 Jun 2024 | ||
| Certificate | TPS255x UL Certificate of Compliance IEC 62368-1 (Rev. A) | 24 Jun 2024 | ||
| Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
| EVM User's guide | Power-Distribution Switch with Adjustable Current-Limit Evaluation Module | 08 Oct 2008 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS2553DBV1EVM-364 — Power-Distribution Switch with Adjustable Current-Limit Evaluation Module for TPS2553DBV1EVM-364
The TPS2552/3DBVEVM and TPS2552/3DRVEVM are evaluation modules (EVM) for Texas Instruments’family of power-distribution switches with adjustable current-limit. These EVMs operate over a 2.5 V to 6.5 V range. An onboard jumper sets the output current-limit to either 0.5 A or (...)
TPS2553DRV1EVM-364 — Power-Distribution Switch with Adjustable Current-Limit Evaluation Module for TPS2553DRV1EVM-364
The TPS2552/3DBVEVM and TPS2552/3DRVEVM are evaluation modules (EVM) for Texas Instruments’family of power-distribution switches with adjustable current-limit. These EVMs operate over a 2.5 V to 6.5 V range. An onboard jumper sets the output current-limit to either 0.5 A or (...)
TPS2553-1 Unencrypted PSpice Transient Model Package (Rev. A)
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| SOT-23 (DBV) | 6 | Ultra Librarian |
| WSON (DRV) | 6 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.