SLVSAJ4E September 2010 – June 2026 TPS723-Q1
PRODUCTION DATA
Do place at least one 2.2µF ceramic capacitor as close as possible to the OUT pin of the regulator.
Do not place the output capacitor more than 10mm away from the regulator.
Do connect a 0.1μF to 2.2μF low ESR capacitor across the IN pin and GND input of the regulator.
Do not exceed the absolute maximum ratings.