SLVSAJ4E September   2010  – June 2026 TPS723-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Power Dissipation Ratings (legacy chip)
    5. 5.5 Thermal Information (new chip)
    6. 5.6 Electrical Characteristics
  7. 6 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Enable
      2. 7.3.2 Current Limit
      3. 7.3.3 Dropout Voltage
      4. 7.3.4 Output Pullup
      5. 7.3.5 Thermal Shutdown
      6. 7.3.6 Undervoltage Lockout (UVLO)
      7. 7.3.7 NR and Programmable Soft-Start
    4. 7.4 Device Functional Modes
      1. 7.4.1 Device Functional Mode Comparison
      2. 7.4.2 Normal Operation
      3. 7.4.3 Dropout Operation
      4. 7.4.4 Disabled
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Adjustable Device Feedback Resistor Selection
      2. 8.1.2 Recommended Capacitor Types
      3. 8.1.3 Input and Output Capacitor Selection
      4. 8.1.4 Reverse Current
      5. 8.1.5 Feed-Forward Capacitor (CFF)
      6. 8.1.6 Power Dissipation (PD)
      7. 8.1.7 Estimating Junction Temperature
    2. 8.2 Typical Application
      1. 8.2.1 Output Noise
      2. 8.2.2 Design Requirements
      3. 8.2.3 Power-Supply Rejection
      4. 8.2.4 Application Curves
    3. 8.3 Best Design Practices
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Development Support
        1. 9.1.1.1 Spice Models
      2. 9.1.2 Device Nomenclature
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Pin Configuration and Functions

TPS723-Q1 DBV Package,5-Pin SOT-23(Top View) Figure 4-1 DBV Package,5-Pin SOT-23(Top View)
Table 4-1 Pin Functions
PIN I/O DESCRIPTION
NAME NO.
GND 1 — Ground pin.
IN 2 I Input supply pin. See the Section 5.3 table and the Section 8.1.3 section for more information.
EN 3 I Bipolar enable pin. Driving this pin above the positive enable threshold or below the negative enable threshold turns on the regulator. Driving this pin below the positive disable threshold and above the negative disable threshold puts the regulator into shutdown mode. High and low thresholds are listed in the Section 5.6 table. This pin has a weak internal pulldown and can be left floating to enable. Refer to the Section 7.3.1 (EN) section for more details.
NR 4 — Fixed voltage versions only. Connecting an external capacitor between this pin and ground, bypasses noise generated by the internal band gap. This configuration allows output noise to be reduced to very low levels. The capacitor on NR pin also helps in controlling the inrush current by introducing RC delay during start-up. Refer to the Section 7.3.7 section for more details.
FB 4 I When using the adjustable device, this pin sets the output voltage with the help of a feedback divider. This functionality is only available in the adjustable configuration, and the pin must be connected through a resistor divider to the output for the device to function.
OUT 5 O Output of the regulator. A capacitor is required from OUT to ground for stability. For best transient response, use the nominal recommended value or larger ceramic capacitor from OUT to ground; see the Section 5.3 table and the Section 8.1.3 section. Place the output capacitor as close to output of the device as possible.