SLVSCP3D January   2015  – November 2025 TPS7B4253-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Short Circuit and Overcurrent Protection
      2. 6.3.2 Integrated Inductive Clamp Protection
      3. 6.3.3 OUT Short to Battery and Reverse Polarity Protection
      4. 6.3.4 Undervoltage Shutdown
      5. 6.3.5 Thermal Protection
      6. 6.3.6 Regulated Output (OUT)
      7. 6.3.7 Enable (EN)
      8. 6.3.8 Adjustable Output Voltage (FB and ADJ)
        1. 6.3.8.1 OUT Voltage Equal to the Reference Voltage
        2. 6.3.8.2 OUT Voltage Higher Than Reference Voltage
        3. 6.3.8.3 Output Voltage Lower Than Reference Voltage
    4. 6.4 Device Functional Modes
      1. 6.4.1 Operation With VIN < 4V
      2. 6.4.2 Operation With EN Control
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 Application With Output Voltage Equal to the Reference Voltage
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
          1. 7.2.1.2.1 Input Capacitor
          2. 7.2.1.2.2 Output Capacitor
        3. 7.2.1.3 Application Curve
      2. 7.2.2 High-Side Switch Configuration
      3. 7.2.3 High Accuracy LDO
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
        1. 7.4.1.1 Power Dissipation and Thermal Considerations
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Device Nomenclature
      2. 8.1.2 Development Support
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information
    1. 10.1 Mechanical Data

Description

For automotive off-board sensors and low-current off-board modules, the power supply is through a long cable from the main board. In such cases, protection is required in the power devices for the off-board loads to prevent the onboard components from damage during a short to GND or short to battery caused by a broken cable. Off-board sensors require a power supply as consistent as that for onboard components to secure high accuracy of data acquisition.

The TPS7B4253-Q1 is designed for automotive applications with a 45V load dump. The device can be used either as a tracking low-dropout (LDO) regulator or as a voltage tracker to build a closed power loop for off-board sensors with an onboard main supply. The output of the device is accurately regulated by a reference voltage at the ADJ pin.

To provide an accurate power supply to off-board modules, the device offers a 4mV ultra-low tracking tolerance between the ADJ and FB pins across temperature. The back-to-back PMOS topology eliminates the need for an external diode in a reverse-polarity condition. The TPS7B4253-Q1 also includes thermal shutdown, inductive clamp, overload, and short-to-battery protection to prevent damage to onboard components during extreme conditions.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
TPS7B4253-Q1 DDA (HSOIC, 8) 4.9mm × 6mm
PWP (HTSSOP, 20) 6.5mm × 6.4mm
For more information, see the Mechanical, Packaging, and Orderable Information.
The package size (length × width) is a nominal value and includes pins, where applicable.
TPS7B4253-Q1 Typical Application Schematic Typical Application Schematic