SLVSE16E May 2019 – September 2026 TPS1HB08-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Maximum continuous supply voltage, VBB | 36 | V | ||
| Load dump voltage, VLD | ISO16750-2:2010(E) | 40 | V | |
| Reverse battery voltage, VRev, t ≤ 3 minutes | –18 | V | ||
| Enable pin voltage, VEN | –1 | 7 | V | |
| LATCH pin voltage, VLATCH | –1 | 7 | V | |
| Diagnostic Enable pin voltage, VDIA_EN | –1 | 7 | V | |
| Sense pin voltage, VSNS | –1 | 18 | V | |
| Select pin voltage, VSEL` | –1 | 7 | V | |
| Reverse ground current, IGND | VBB < 0V | –50 | mA | |
| Energy dissipation during turnoff, ETOFF | Single pulse, LOUT = 5mH, TJ,start = 125°C | 95(2) | mJ | |
| Energy dissipation during turnoff, ETOFF | Repetitive pulse, LOUT = 5mH, TJ,start = 125°C | 56(2) | mJ | |
| Maximum junction temperature, TJ | 150 | °C | ||
| Storage temperature, Tstg | –65 | 150 | °C | |