SLVSET0F May 2020 – November 2026 TPS61378-Q1
PRODMIX
Figure 8-5 Switching Waveform VIN =
5V,
Figure 8-7 Load Transient VIN = 5V,
VOUT = 9V, IOUT = 300mA to 800mA, FPWM
Figure 8-9 Shutdown From EN Waveforms
Figure 8-11 Short-Circuit Recovery
VIN = 5V,
Figure 8-6 Switching Waveform VIN =
5V,
Figure 8-8 Start-Up From EN Waveform
VIN = 5V, VOUT = 9V, IOUT = 500mA, FPWM
Figure 8-10 Short-Circuit Protection
VIN = 5V,
Figure 8-12 Hiccup Short-Circuit Protection