SLVSET0F May 2020 – November 2026 TPS61378-Q1
PRODMIX
An undervoltage lockout (UVLO) circuit stops the operation of the converter when the input voltage drops below the UVLO threshold of 2.04V (typical). A hysteresis of 160mV (typical) is added so that the device cannot be enabled again until the input voltage exceeds 2.2V (typical). This function is implemented to prevent the device from malfunctioning when the input voltage is between 2.04V and 2.2V.