SLVSET0F May 2020 – November 2026 TPS61378-Q1
PRODMIX
Table 7-2 summarizes the MODE/SYNC function and the entry condition.
| MODE/SYNC PIN CONFIGURATION | MODE |
|---|---|
| Logic Low or Floating | Auto PFM Mode |
| Logic High | Forced PWM Mode |
| External Synchronization | Forced PWM Mode |
The TPS61378-Q1 can be synchronized to an external clock applied to the MODE/SYNC pin.