SLVSET0F May 2020 – November 2026 TPS61378-Q1
PRODMIX
The TPS61378-Q1 adopts a cycle-by-cycle peak current limit internally and changes the current limit with different working conditions. The low-side switch is turned off immediately as soon as the switch peak current triggers the peak current limit. The peak switch current limit can be set by a resistor from the ILIM pin to ground. Equation 2 shows the relationship between the peak current limit and the resistor.

where
For instance, the current limit is set to 4.8A if the RLIM is 20kΩ.
Table 7-1 lists the peak current limit under various conditions. The current limit applies to the start-up phase.
| BEHAVIOR | SWITCH PEAK CURRENT LIMIT |
|---|---|
| Vin < VO (Not in Down Mode) | ILIM(1) |
| Vin < VO (In Down Mode) | 2/3ILIM |
| 3V > Vin – VO > 0V | 4/9ILIM |
| 6V > Vin - VO > 3V | 1/4ILIM |
| Vin – VO > 6V | 1/4ILIM and Fsw Clamp to 1.1MHz if FREQ pin setting is > 1.1MHz |
| FB ≤ 0.1V | 1/5ILIM and Fsw Clamp to 1.1MHz if FREQ pin setting is > 1.1MHz |