SLVSET0F May 2020 – November 2026 TPS61378-Q1
PRODMIX
The TPS61378-Q1 is a 25-µA quiescent current boost converter that supports a 2.3V to 14V input voltage range. The device also supports load disconnect to minimize the leakage current. The following design procedure can be used to select component values for the TPS61378-Q1.