SLVSFG1A January 2021 – May 2021 TPS2116
PRODUCTION DATA
The below table shows the expected behavior of the TPS2116. For Priority mode, VIN1 is connected to PR1 through a resistor divider.
| MODE | VIN1 | VIN2 | PR1 | ST | VOUT |
|---|---|---|---|---|---|
VIN1 (Priority mode) | High (VPR1 > VREF) | X | VIN1 through resistor divider | High | VIN1 |
Low (VPR1 < VREF) | ≥ 1.6 V | Low | VIN2 | ||
| External Bias ≥ 1 V (Manual mode) | ≥ 1.6 V | X | High | High | VIN1 |
| X | ≥ 1.6 V | Low | Low | VIN2 | |
| External Bias ≤ 0.35 V (Manual mode) | X | X | High | Low | Hi-Z |
> VIN2 | X | Low | High | VIN1 | |
| X | > VIN1 | Low | Low | VIN2 |
X = do not care