SLVSFG1A January 2021 – May 2021 TPS2116
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Switchover | ||||||
| tSW | Switchover time, VINx = 5 V | RL = 10 Ω, CL = 10 uF | 8 | us | ||
| tSW | Switchover time, VINx = 3.3 V | RL = 10 Ω, CL = 10 uF | 6.2 | us | ||
| tSW | Switchover time, VINx = 1.8 V | RL = 10 Ω, CL = 10 uF | 17.7 | us | ||
| tD | Delay time, VINx = 5 V | RL = 100 Ω, CL = 10 uF | 1 | ms | ||
| tD | Delay time, VINx = 3.3 V | RL = 100 Ω, CL = 10 uF | 1.2 | ms | ||
| tD | Delay time, VINx = 1.8 V | RL = 100 Ω, CL = 10 uF | 1.4 | ms | ||
| tSS | Soft-start time, VINx = 5 V | RL = 100 Ω, CL = 10 uF | 1.7 | ms | ||
| tSS | Soft-start time, VINx = 3.3 V | RL = 100 Ω, CL = 10 uF | 1.3 | ms | ||
| tSS | Soft-start time, VINx = 1.8 V | RL = 100 Ω, CL = 10 uF | 0.9 | ms | ||