SLVSFT8F February 2023 – December 2023 TPS7H1111-SEP , TPS7H1111-SP
PRODUCTION DATA
| PARAMETER | VALUE |
|---|---|
| VIN | 2.5 V ± 5% |
| VBIAS | 5 V ± 5% |
| VOUT | 1.8 V ± 1.5% |
| IOUT | 1.4 A (typ) |
| VIN(turn-on threshold) | 1.8 V (typ) |
| VOUT(PG assertion threshold) | 90% of VOUT(final) (typ), 1.62 V |
| tSS | 3.7 ms (typ) |