SLVSFT8F February   2023  – December 2023 TPS7H1111-SEP , TPS7H1111-SP

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Options Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Quality Conformance Inspection
    7. 6.7 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Bias Supply
      2. 8.3.2  Output Voltage Configuration
      3. 8.3.3  Output Voltage Configuration with a Voltage Source
      4. 8.3.4  Enable
      5. 8.3.5  Soft Start and Noise Reduction
      6. 8.3.6  Configurable Power Good
      7. 8.3.7  Current Limit
      8. 8.3.8  Stability
        1. 8.3.8.1 Output Capacitance
        2. 8.3.8.2 Compensation
      9. 8.3.9  Current Sharing
      10. 8.3.10 PSRR
      11. 8.3.11 Noise
      12. 8.3.12 Thermal Shutdown
    4. 8.4 Device Functional Modes
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Application 1: Set Turn-On Threshold with EN
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Bias Supply
          2. 9.2.1.2.2 Output Voltage Configuration
          3. 9.2.1.2.3 Output Voltage Accuracy
          4. 9.2.1.2.4 Enable Threshold
          5. 9.2.1.2.5 Soft Start and Noise Reduction
          6. 9.2.1.2.6 Configurable Power Good
          7. 9.2.1.2.7 Current Limit
          8. 9.2.1.2.8 Output Capacitor and Ferrite Bead
        3. 9.2.1.3 Application Curve
      2. 9.2.2 Application 2: Parallel Operation
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
          1. 9.2.2.2.1 Current Sharing
        3. 9.2.2.3 Application Results
    3. 9.3 Capacitors Tested
    4. 9.4 TID Effects
    5. 9.5 Power Supply Recommendations
    6. 9.6 Layout
      1. 9.6.1 Layout Guidelines
      2. 9.6.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Third-Party Products Disclaimer
      2. 10.1.2 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Features

  • Total ionizing dose (TID) characterized
    • Radiation hardness assurance (RHA) availability of 100 krad(Si) or 50 krad(Si)
  • Single-Event Effects (SEE) characterized
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer (LET) = 75 MeV-cm2/mg
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized up to LET = 75 MeV-cm2/mg
  • Ultra-low noise (10 Hz to 100 kHz):
    • 1.71 µVRMS (typ)
  • High power-supply rejection ratio, PSRR (typ):
    • 109 dB at 1 kHz
    • 71 dB at 100 kHz
    • 66 dB at 1 MHz
  • Input voltage range from 0.85 V to 7 V
  • Bias supply of 2.2 V to 14 V to minimize power dissipation
  • Output voltage as low as 0.4 V
  • Up to 1.5-A output current
  • Excellent output accuracy over line and load:
    • –1.3% to +1.2% across temperature
    • –0.7% to +0.9% at 25°C
  • Low-dropout: 215 mV (typ) at 1.5 A
  • Programmable soft-start control (SS_SET)
  • Open-drain power good (PG) indicator
  • Configurable power good threshold (FB_PG)
  • Exposed control loop with the external compensation STAB pin
  • Internal current limit with configurable behavior
  • Current sharing to allow operation of up to 2.9 A
  • Military temperature range (–55°C to 125°C)