SLVSFY0A August 2021 – May 2026 TPS51488
PRODUCTION DATA
The TPS51488 device provides a complete power design for a LPDDR5 memory system. Table 7-1 shows the power requirements for LPDDR5.
| VDD1 | VDD2 | VDDQ | |
|---|---|---|---|
| LPDDR5 | YES | YES | YES |
Figure 7-1 shows a typical application for LPDDR5. For VDD2 buck, the PVIN supports a 4.5-V to 24-V input range with 1.065-V VDD2 output, and the continuous current capability is 8 A. Usually, the PVIN_VDD1 and VCC_5V can share one 5-V power input and support 1.8-V VDD1 output with 1-A continuous current capability. The PVIN_VDD1 can be lowered down to a 3.3-V power supply. The VLDOIN power input usually is connected to the VDD2 output. The VLDOIN power input can also be connected to external power supply input.