SLVSGL4A September   2023  – May 2026 TPS1HTC30-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
    1. 5.1 Recommended Connections for Unused Pins
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 SNS Timing Characteristics
    7. 6.7 Switching Characteristics
    8. 6.8 Timing Diagrams
    9. 6.9 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Accurate Current Sense
      2. 8.3.2 Programmable Current Limit
        1. 8.3.2.1 Capacitive Charging
      3. 8.3.3 Inductive-Load Switching-Off Clamp
      4. 8.3.4 Inductive Load Demagnetization
      5. 8.3.5 Full Protection and Diagnostics
        1. 8.3.5.1 Short-Circuit and Overload Protection
        2. 8.3.5.2 Open-Load Detection
        3. 8.3.5.3 Thermal Protection Behavior
        4. 8.3.5.4 Overvoltage (OVP) Protection
        5. 8.3.5.5 UVLO Protection
        6. 8.3.5.6 Reverse Polarity Protection
        7. 8.3.5.7 Protection for MCU I/Os
      6. 8.3.6 Diagnostic Enable Function
    4. 8.4 Device Functional Modes
      1. 8.4.1 Working Mode
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Dynamically Changing Current Limit
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
        1. 9.4.2.1 Without a GND Network
        2. 9.4.2.2 With a GND Network
        3. 9.4.2.3 Thermal Considerations
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Recommended Connections for Unused Pins

The device is designed to provide an enhanced set of diagnostic and protection features. However, if the system design only allows for a limited number of I/O connections, some pins can be considered as optional.

Table 5-2 Connections for Optional Pins
PIN NAMECONNECTION IF NOT USEDIMPACT IF NOT USED
SNSGround through 1kΩ resistorAnalog sense is not available.
LATCHFloat or ground through RPROT resistorWith LATCH unused, the device performs an auto-retry after a fault. If latched behavior is desired, but the system describes limited I/O, it is possible to use one microcontroller output to control the latch function of several high-side channels.
ILIMFloatIf the ILIM pin is left floating, the device is set to the default internal current-limit threshold. This is considered a fault state for the device.
FAULTFloatIf the FAULT pin is unused, the system cannot read faults from the output.
DIAG_ENFloat or ground through RPROT resistorWith DIAG_EN unused, the analog sense, open-load, and short-to-battery diagnostics are not available.