SLVSGL6B July 2022 – October 2026 TPS1HC30-Q1
PRODUCTION DATA
Short-to-battery detection has the same detection mechanism and behavior as open-load detection, both in the on-state and off-state. There is no way to differentiate between open load and short-to-battery in this device, but the system detects the fault and protects accordingly. See Table 7-3 for more details.