SLVSGL6B July 2022 – October 2026 TPS1HC30-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VVBB_NOM | Nominal supply voltage (1) | 3.5 | 18 | V | |
| VVBB_EXT | Extended supply voltage(2) | 2.6 | 28 | V | |
| VVBB_SC | Short circuit supply voltage capability | 28 | V | ||
| VEN | Enable voltage | –1 | 5.5 | V | |
| VDIA_EN | Diagnostic Enable voltage | –1 | 5.5 | V | |
| VLATCH | Latch voltage | –1 | 5.5 | V | |
| VSNS | Sense voltage | –1 | 7 | V | |
| TA | Operating free-air temperature | –40 | 125 | °C | |