SLVSGM1C July 2023 – April 2025 TPSM828301 , TPSM828302 , TPSM828303
PRODMIX
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| VIN | 1 | PWR | Input voltage pin. Connect the input capacitor as close as possible between VIN and GND. |
| GND | 2 | PWR | Ground pin |
| MODE | 3 | I | The device runs in PSM/PWM mode when this pin pulls low and in forced-PWM mode when pulled high. This action can also be done when the device is in-operation. Do not leave this pin floating. |
| FB | 4 | I | Feedback pin. Connect the resistive output voltage divider to this pin. |
| VOS | 5 | I | Output voltage sense pin. Connect this pin directly after the inductor. |
| VOUT | 6 | PWR | Output voltage pin |
| PG | 7 | O | Power good open-drain output pin. The pullup resistor can be connected to voltages up to 5.5 V. If unused, leave this pin floating. |
| SW | 8 | PWR | Switch pin of the converter, internally connected the inductor. For lowest EMI, leave this pin unconnected or solder this pin to a small pad for thermal improvement. |
| EN | 9 | I | Device enable pin. To enable the device, pull this pin high. Pulling this pin low disables the device. Do not leave this pin unconnected. |
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| VIN | 1 | PWR | Input voltage pin. Connect the input capacitor as close as possible between VIN and GND. |
| GND | 2, 10 | PWR | Ground pins |
| FB | 3 | I | Feedback pin. Connect the resistive output voltage divider to this pin. |
| VOUT | 4 | PWR | Output voltage pin |
| VOS | 5 | I | Output voltage sense pin. Connect this pin directly after the inductor. |
| MODE | 6 | I | The device runs in PSM/PWM mode when this pin pulls low and in forced-PWM mode when pulled high. This action can also be done when the device is in operation. Do not leave this pin floating. |
| PG | 7 | O | Power-good open-drain output pin. The pullup resistor can be connected to voltages up to 5.5 V. If unused, leave this pin floating. |
| SW | 8 | PWR | Switch pin of the converter, internally connected the inductor. For lowest EMI, leave this pin unconnected or solder this pin to a small pad for thermal improvement. |
| EN | 9 | I | Device enable pin. To enable the device, pull this pin high. Pulling this pin low disables the device. Do not leave this pin unconnected. |