SLVSGM1C July 2023 – April 2025 TPSM828301 , TPSM828302 , TPSM828303
PRODMIX
For this design example, use the parameters listed in Table 8-1 as the input parameters.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage | 2.25V to 5.5V |
| Output voltage | 1.8V |
| Output ripple voltage | < 15mV |
Table 8-2 lists the components used for the example.
| REFERENCE | DESCRIPTION | MANUFACTURER |
|---|---|---|
| C1 | 4.7µF, Ceramic capacitor, 6.3V, X7R, size 0603, JMK107BB7475KA-T | Taiyo Yuden |
| C2 | 2 × 10µF, Ceramic capacitor, 10V, X7R, size 0603, GRM188Z71A106KA73D | Murata |
| R1 | Depending on the output voltage, 523kΩ 1/16W, 1%, size 0402 for 1.8V | Std |
| R2 | 200kΩ, Chip resistor, 1/16W, 1%, size 0402 | Std |
| R3 | 100kΩ, Chip resistor, 1/16W, 1%, size 0402 | Std |