SLVSGX1B July 2023 – April 2025 TPS25984
PRODUCTION DATA
The TPS25984x is an integrated, high-current circuit protection and power management solution in a small package. The device provides multiple protection modes using very few external components and is a robust defense against overloads, short circuits, and excessive inrush current.
Applications with particular inrush current requirements can set the output slew rate with a single external capacitor. Output current limit level can be set by user as per system needs. A user adjustable overcurrent blanking timer allows systems to support transient peaks in the load current without tripping the eFuse.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| TPS259840RZJ | RZJ (QFN, 32) | 5mm × 5mm |
| TPS259841RZJ |
Simplified
Schematic