SLVSGX1B July 2023 – April 2025 TPS25984
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tOVP | Overvoltage protection response time | VIN > VOVP(R) to SWEN↓ | 1.57 | µs | ||
| tINSDLY | Insertion delay | VDD > VUVP(R) to SWEN↑ | 13.7 | ms | ||
| tFFT | Fixed Fast-Trip response time | IOUT > 1.5 × IFFT to IOUT↓ | 192 | ns | ||
| tSFT | Scalable Fast-Trip response time | IOUT > 3 × IOCP to IOUT↓ | 364 | ns | ||
| tITIMER | Overcurrent blanking interval | IOUT = 1.5 × IOCP, CITIMER = Open | 0 | ms | ||
| IOUT = 1.5 × IOCP, CITIMER = 4.7 nF | 3.79 | ms | ||||
| tRST | Auto-Retry Interval | Auto-retry variant, Primary mode (MODE = Open) | 107.5 | ms | ||
| tEN(DG) | EN/UVLO de-glitch time | 6 | µs | |||
| tSU_TMR | Start-up timeout interval | SWEN↑ to FLT↓ | 215 | ms | ||
| tQOD | QOD enable timer | VSD(F) < VEN/UVLO < VUVLO(F) | 4.66 | ms | ||
| tDischarge | QOD discharge time (90% to 10% of VOUT) | VSD(F) < VEN/UVLO < VUVLO(F), VIN = 12 V, COUT = 1 mF | 588 | ms | ||
| tPGA | PG assertion delay | 20 | us | |||