SLVSGX1B July 2023 – April 2025 TPS25984
PRODUCTION DATA
| Parameter | Pin | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| VINMAX | Maximum Input Voltage Range | IN | –0.3 | 20 | V |
| VINMAX,PLS | Maximum Input Voltage Range (10 µs, TA ≥ 0 ℃ ) | IN | –0.3 | Min(23.5, VOUT + 23) | V |
| VDDMAX | Maximum Supply Voltage Range | VDD | –0.3 | 20 | V |
| VOUTMAX | Maximum Output Voltage Range | OUT | –1 | Min(20, VIN + 0.3) | |
| VIREFMAX | Maximum IREF Pin Voltage Range | IREF | 5.5 | V | |
| VDVDTMAX | Maximum DVDT Pin Voltage Range | DVDT | 5.5 | V | |
| VMODEMAX | Maximum MODE Pin Voltage Range | MODE | Internally Limited | V | |
| VSWENMAX | Maximum SWEN Pin Voltage Range | SWEN | 5.5 | V | |
| ISWENMAX | Maximum SWEN Pin Sink Current | SWEN | 10 | mA | |
| VENMAX | Maximum Enable Pin Voltage Range | EN/UVLO | 20 | V | |
| VFLTBMAX | Maximum FLT Pin Voltage Range | FLT | 5.5 | V | |
| IFLTBMAX | Maximum FLT Pin Sink Current | FLT | 10 | mA | |
| VPGMAX | Maximum PG Pin Voltage Range | PG | 5.5 | V | |
| IPGMAX | Maximum PG Pin Sink Current | PG | 10 | mA | |
| VTEMPMAX | Maximum TEMP Pin Voltage Range | TEMP | 5.5 | V | |
| VILIMMAX | Maximum ILIM pin voltage | ILIM | Internally Limited | V | |
| VIMONMAX | Maximum IMON pin voltage | IMON | Internally Limited | V | |
| VITIMERMAX | Maximum ITIMER pin voltage | ITIMER | Internally Limited | V | |
| IMAX | Maximum Continuous Switch Current | IN to OUT | Internally Limited | A | |
| TJMAX | Junction temperature | Internally Limited | °C | ||
| TLEAD | Maximum Soldering Temperature | 300 | °C | ||
| TSTG | Storage temperature | –65 | 150 | °C | |