SLVSGX1B July 2023 – April 2025 TPS25984
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SWEN | ||||||
| RSWEN | SWEN pin pull-down resistance | SWEN de-asserted Low | 9 | 13.8 | Ω | |
| ISWENLKG | SWEN pin leakage current | SWEN asserted High | –2 | 2 | µA |
|
| VIH_SWEN | SWEN input logic high | 1.1 | 1.2 | V | ||
| VIL_SWEN | SWEN input logic low | 0.4 | 0.71 | V | ||
| FAULT INDICATION (FLTB) | ||||||
| RFLTB | FLT pin pull-down resistance | FLT asserted Low | 9 | 13.8 | Ω | |
| IFLTBLKG | FLT pin leakage current | FLT de-asserted High | –2 | 2 | µA |
|
| POWER GOOD INDICATION (PG) | ||||||
| RPG | PG pin pull-down resistance | PG de-asserted Low | 9 | 13.8 | Ω | |
| IPGKG | PG pin leakage current | PG asserted High | –2 | 2 | µA |
|