SLVSH48C May 2024 – November 2025 TPS7H1121-SEP , TPS7H1121-SP
PRODMIX
The TPS7H1121 is a radiation-hardened, low dropout linear regulator (LDO) which operates over a wide input voltage range and is optimized for powering devices in a space environment. The device is capable of sourcing up to 2A over a 2.25V to 14V input.
The device offers excellent stability and features a programmable current limit with a wide adjustment range. To support the complex power requirements of FPGAs, DSPs, and microcontrollers, the TPS7H1121 provides enable on and off functionality, programmable soft start, and a power good open-drain output.
| PART NUMBER(1) | GRADE | PACKAGE(2) |
|---|---|---|
| 5962R2320301VXC | QMLV-RHA |
22-Pin Ceramic 6.21mm × 7.69mm Mass = 415.6mg |
| TPS7H1121HFT/EM | Engineering sample | |
| 5962R2320302PYE(3) | QMLP-RHA |
24-Pin Plastic 4.40mm × 7.80mm Mass = 103mg |
| TPS7H1121MPWPTSEP | SEP |