SLVSH48C May 2024 – November 2025 TPS7H1121-SEP , TPS7H1121-SP
PRODMIX
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Input voltage | IN | 2.25 | 14 | V | |
| EN | 0 | 7 | |||
| PG | 0 | 7 | |||
| Output voltage | OUT | 0.6 | VIN – VDO | V | |
| SS | 0 | 1.2 | |||
| Input current | PG | 0 | 2 | mA | |
| Output current | OUT | 0 | 2 | A | |
| Junction temperature | TJ | –55 | 125 | °C | |