SLVSH48C May 2024 – November 2025 TPS7H1121-SEP , TPS7H1121-SP
PRODMIX
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage | IN, STAB | –0.3 | 16 | V |
| EN, PG | –0.3 | 7.5 | ||
| FB, CL | -0.3 | 3.3 | V | |
| Output voltage | OUT | –0.6 | 16 | V |
| VLDO | –0.3 | 3.6 | ||
| SS | -0.3 | 3.3 | V | |
| Input current | PG | –0.001 | 0.01 | A |
| Output current | OUT | –3.9 | 3.9 | A |
| Junction temperature | TJ | –55 | 150 | °C |
| Storage temperature | Tstg | –65 | 150 | |